HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2051HGY Metal Raceway, Flat Plate Adapter, HBL2000 Series, Gray
Image of HBL2051HGY Metal Raceway, Flat Plate Adapter, HBL2000 Series, Gray

Metal Raceway, Flat Plate Adapter, HBL2000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2051HGY

Metal Raceway Flat Plate Adapter, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2051HGY

Color

Gray

Item Type

HBL2000 Series

Material

Steel

Product Family

HBL2000;HBL2000A

Specifications

Material - Galvanized Steel

Style

Plate Adaptor

Type

Miscellaneous Fittings

UPC

783585214443

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5