HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Galvanized Nipple, 1/2", HBL500/HBL750 Series
Image of HBL5780 Metal Raceway, Galvanized Nipple, 1/2", HBL500/HBL750 Series
Image of HBL5780 Metal Raceway, Galvanized Nipple, 1/2", HBL500/HBL750 Series

Metal Raceway, Galvanized Nipple, 1/2", HBL500/HBL750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5780

Metal Raceway Galvanized Nipple, ½", HBL500/HBL750 Series

  • Galvanized Nipple
  • 1/2"
  • HBL500/HBL750 Series

General

Catalog Number

HBL5780

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Specifications

  • Trak Fitting - 1/2 Inch Chase Nipple
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Nipple

Type

Miscellaneous Fittings

UPC

783585217253

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10