HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, H To WM Transition Fitting, HBL 4750 Series, Ivory
Image of HBL4750TFIV Metal Raceway, H To WM Transition Fitting, HBL 4750 Series, Ivory

Metal Raceway, H To WM Transition Fitting, HBL 4750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750TFIV

Metal Raceway H To WM Transition Fitting, HBL 4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4750TFIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Transition Fitting
  • Trak Item - Fittings

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585216539

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5