HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, HBL3000 Series, Flat Elbow, 90 Degrees, Gray
Image of HBL3011EGY Metal Raceway, HBL3000 Series, Flat Elbow, 90 Degrees, Gray
Discontinued

Metal Raceway, HBL3000 Series, Flat Elbow, 90 Degrees, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3011EGY

Metal Raceway HBL3000 Series, Flat Elbow, 90°s

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3011EGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Flat Elbow
  • Trak Item - Fittings

Style

Flat

Type

Elbows

UPC

783585215273

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10