HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, HBL4750 Series, Inverted Internal Elbow, Gray
Image of HBL4717NGY Metal Raceway, HBL4750 Series, Inverted Internal Elbow, Gray
Image of HBL4717NGY Metal Raceway, HBL4750 Series, Inverted Internal Elbow, Gray
Discontinued

Metal Raceway, HBL4750 Series, Inverted Internal Elbow, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4717NGY

Metal Raceway HBL4750 Series, Inverted Internal Elbow

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4717NGY

Color

Gray

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Inverted Internal Elbow
  • Trak Item - Fittings

Style

Internal

Type

Elbows

UPC

783585215877

Dimensions

Weight

0.75 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5