

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6747BBTGY
Catalog Number
HBL6747BBTGY
Color
Gray
Item Type
HBL6750 Series
Number of Gang(s)
3-Gang
Series
HBL6750 Series
Specifications
Material - Galvanized Steel
Style
Duplex Opening and Ortronics®
Type
Cover Plates
UPC
783585218076
Weight
0.55 lb
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
3-Gang
Carton Quantity
5