

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6747BBBIV
Catalog Number
HBL6747BBBIV
Color
Ivory
EU RoHS Indicator
Item Type
HBL6750 Series
Number of Gang(s)
3-Gang
Product Family
HBL6750 Series
Specifications
Material - Galvanized Steel
Style
Duplex
Type
Cover Plates
UPC
783585218021
Weight
0.65 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
3-Gang
Carton Quantity
5