HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, HBL6750 Series, Hubbell to WM Transition Fitting, Gray
Image of HBL6750TFGY Metal Raceway, HBL6750 Series, Hubbell to WM Transition Fitting, Gray
Image of HBL6750TFGY Metal Raceway, HBL6750 Series, Hubbell to WM Transition Fitting, Gray
Discontinued

Metal Raceway, HBL6750 Series, Hubbell to WM Transition Fitting, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6750TFGY

Metal Raceway HBL6750 Series, Hubbell to WM Transition Fitting

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6750TFGY

Color

Gray

EU RoHS Indicator

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Transition Fitting
  • Trak Item - Fittings

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585218373

Dimensions

Weight

1.45 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM