HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, HBL6750 Series, Inverted Internal Elbow, Divided, Ivory
Image of HBL6717NIV Metal Raceway, HBL6750 Series, Inverted Internal Elbow, Divided, Ivory
Discontinued

Metal Raceway, HBL6750 Series, Inverted Internal Elbow, Divided, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6717NIV

Metal Raceway HBL6750 Series, Inverted Internal Elbow, Divided

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6717NIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Internal

Type

Elbows

UPC

783585217796

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM