HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, HBL6750 Series, Left/Right Flat Elbow, Ivory
Image of HBL6711IV Metal Raceway, HBL6750 Series, Left/Right Flat Elbow, Ivory

Metal Raceway, HBL6750 Series, Left/Right Flat Elbow, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6711IV

Metal Raceway HBL6750 Series, Left/Right Flat Elbow

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6711IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Flat

Type

Elbows

UPC

783585217659

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1