HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU2043 Metal Raceway, Inline Receptacle Box, HBLALU2000 Series
Discontinued

Metal Raceway, Inline Receptacle Box, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2043

Metal Raceway, Inline Receptacle Box, HBLALU2000 Series

  • Inline Receptacle Box
  • HBLALU2000 Series

Product details

General

Catalog Number

HBLALU2043

Item Type

HBLALU2000 Series

Material

Aluminum

Series

HBLALU2000

Specifications

  • Device Type - Receptacle Fitting
  • Material - Anodized Aluminum

Style

In-Line Receptacle Fitting

Type

Miscellaneous Fittings

UPC

783585110752

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Resources and downloads