HUBBELL WIRING DEVICE-KELLEMS
Image of HBL717WA Metal Raceway, Internal Elbow, HBL700/750 Series, White
Image of HBL717WA Metal Raceway, Internal Elbow, HBL700/750 Series, White

Metal Raceway, Internal Elbow, HBL700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL717WA

Metal Raceway, Internal Elbow, HBL700/750 Series, White

  • For right angle turns on same surface
  • Capacity for up to five Category 5e, three Category 6, or two Category 6A cables
  • Largest single channel low profile raceway available in its class
  • Ideal for datacom and oversized neutral applications
  • Additional color options available for architects and interior designers

General

Catalog Number

HBL717WA

Color

White

Item Type

Dedicated HBL700 Series

Material

Steel

Product Family

HBL700;HBL750

Style

Internal

Type

Elbows

UPC

783585423951

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

10

Pallet Quantity

2940