HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Large Radius Flat Elbow, HBL500/700/750 Series, Ivory
Image of HBL5711BRIVA Metal Raceway, Large Radius Flat Elbow, HBL500/700/750 Series, Ivory

Metal Raceway, Large Radius Flat Elbow, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5711BRIVA

Metal Raceway Large Radius Flat Elbow, HBL500/700/750 Series

  • Large Radius Flat Elbow
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5711BRIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Flat

Type

Elbows

UPC

783585423050

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

2870