HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory
Image of HBL5733IVA Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory
Image of HBL5733IVA Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5733IVA

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

  • Lighting Fixture Box
  • 4" Round
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5733IVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

HBL500;HBL700;HBL750

Style

3" Outlet Box

Type

Boxes

UPC

783585423197

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

5