HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4786AIV Metal Raceway, Panel Connector, HBL4750 Series, Ivory
Discontinued

Metal Raceway, Panel Connector, HBL4750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4786AIV

Metal Raceway Panel Connector, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4786AIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Surface Panel Connector
  • Trak Item - Fittings

Style

Connector

Type

End Fittings

UPC

783585216645

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10