

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALU57DR
Catalog Number
HBLALU57DR
Item Type
HBLALU5000 Series
Material
Aluminum
Product Family
HBLALU5000;HBLALU7620
Specifications
Style
Duplex
Type
Cover Plates
UPC
783585110936
Weight
0.3 lb
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
5460