HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory
Image of HBL6747BXXGY Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory

Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6747BXXGY

Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL6747BXXGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

3-Gang

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Duplex and Blank

Type

Cover Plates

UPC

783585218090

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5