HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU24GB612 Metal Raceway, PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 6' Aluminum
Image of HBLALU24GB612 Metal Raceway, PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 6' Aluminum
Image of HBLALU24GB612 Metal Raceway, PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 6' Aluminum

Metal Raceway, PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 6' Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU24GB612

Metal Raceway, PlugTrak, 20A 125V, 1 Circuit, 6 Receptacle, 6' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

Product details

General

Catalog Number

HBLALU24GB612

EU RoHS Indicator

Contact Manufacturer

Item Type

Aluminum Pre-Wired PlugTrak

Number of Receptacles

6

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Aluminum

Specifications

  • Circuits - Single
  • Material - Anodized Aluminum
  • Number of Receptacles - 6 Singles
  • PlugTrak Length - 6 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 12 Inch

Style

Standard

Type

Single Circuit

UPC

783585113395

Dimensions

Length

6 ft

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

2