HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4724REDIV Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory
Image of HBL4724REDIV Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory

Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4724REDIV

Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

Product details

General

Catalog Number

HBL4724REDIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2400 and HBL4750 Series

Material

Steel

Series

HBL4750

Style

Connector

Type

Miscellaneous Fittings

UPC

783585341804

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10