HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Side Reducing Connector, HBL2000 Series, Ivory
Image of HBL2089IV Metal Raceway, Side Reducing Connector, HBL2000 Series, Ivory
Image of HBL2089IV Metal Raceway, Side Reducing Connector, HBL2000 Series, Ivory

Metal Raceway, Side Reducing Connector, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2089IV

Metal Raceway Side Reducing Connector, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2089IV

Color

Ivory

Item Type

HBL2000 Series

Material

Steel

Product Family

HBL2000;HBL2000A

Specifications

Material - Galvanized Steel

Style

Connector

Type

End Fittings

UPC

783585214474

Dimensions

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5