HUBBELL WIRING DEVICE-KELLEMS
Image of HBL50010W Metal Raceway, Single Channel, HBL500 Series, 10', White

Metal Raceway, Single Channel, HBL500 Series, 10', White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50010W

Metal Raceway, Single Channel, HBL500 Series, 10', White

  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Available with 1 1/2 in. (38.10) Category 6 and 6A bend radius fittings

General

Catalog Number

HBL50010W

Color

White

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

  • Channel Area (sq. in.) - 0.22
  • Length - 10 ft.
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585145204

Dimensions

Length

10 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100