HUBBELL WIRING DEVICE-KELLEMS
Image of PHPS1G Metal Raceway, Steel, Device Plates, 1- Gang, 1) StyleLine, Gray
Discontinued

Metal Raceway, Steel, Device Plates, 1- Gang, 1) StyleLine, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PHPS1G

Metal Raceway, Steel, Device Plates, 1- Gang, 1) StyleLine, Gray

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

PHPS1G

Color

Gray

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

Style Line® Opening

Type

Cover Plates

UPC

883778115271

Dimensions

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10