HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3015EIV Metal Raceway, Tee Fitting, HBL3000 Series, Ivory
Image of HBL3015EIV Metal Raceway, Tee Fitting, HBL3000 Series, Ivory
Discontinued

Metal Raceway, Tee Fitting, HBL3000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3015EIV

Metal Raceway Tee Fitting, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3015EIV

Color

Ivory

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Tee Fitting
  • Trak Item - Fittings

Style

Standard

Type

Tees

UPC

783585215327

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10