HUBBELL WIRING DEVICE-KELLEMS
Image of HBLIWEP Metal Raceway Touch Up Paint Pen, Ivory
Image of HBLIWEP Metal Raceway Touch Up Paint Pen, Ivory

Metal Raceway Touch Up Paint Pen, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIWEP

Metal Raceway Touch Up Paint Pen

  • For use with Ivory painted Raceway

Product details

General

Catalog Number

HBLIWEP

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

All Raceway

Material

Steel

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - Ivory Paint Marker

Style

Standard

Type

Touch-Up Paint Pen

UPC

783585218984

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

20