HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3000WCGY Metal Raceway, Wire Clip, HBL3000 Series, Gray

Metal Raceway, Wire Clip, HBL3000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000WCGY

Metal Raceway Wire Clip, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3000WCGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Wire Clip
  • Trak Item - Fittings

Style

Clip

Type

Miscellaneous Fittings

UPC

783585215136

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10