HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALUWC Metal Raceway, Wire Clip, HBLALU3800/HBLALU4800 Series
Image of HBLALUWC Metal Raceway, Wire Clip, HBLALU3800/HBLALU4800 Series

Metal Raceway, Wire Clip, HBLALU3800/HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALUWC

Metal Raceway Wire Clip, HBLALU3800/HBLALU4800 Series

  • For holding conductors in place
  • Can be used for either HBLALU3800 or HBLALU4800 Raceway

General

Catalog Number

HBLALUWC

Item Type

HBLALU3800/HBLALU4800 Series

Material

Aluminum

Product Family

HBLALU3800;HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Wire Clip
  • Trak Item - Fittings

Style

Clip

Type

Miscellaneous Fittings

UPC

783585218946

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

5250