HUBBELL WIRING DEVICE-KELLEMS
Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Single Key
Image of MPCM1 Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Single Key
Discontinued

Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Single Key

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MPCM1

Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Single Key

  • Cap
  • Plug and Inverse Receptacle
  • Single Key

Single Key Cap

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MPCM1

Color

Aluminum

EU RoHS Indicator

No

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585225982

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

50