HUBBELL WIRING DEVICE-KELLEMS
Image of MRCM2 Micro-Quick Control Connectors, Cap, Plug Dual Key
Image of MRCM2 Micro-Quick Control Connectors, Cap, Plug Dual Key
Discontinued

Micro-Quick Control Connectors, Cap, Plug Dual Key

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MRCM2

Micro-Quick Control Connector Cap, Plug Dual Key

  • Cap
  • Plug Dual Key

Standard Product

General

Catalog Number

MRCM2

Color

Aluminum

Item Type

Plug Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585225999

Dimensions

Weight

0.05 lb

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10