

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HMQAR2
Standard Product
Application
Size 2 Adapter Ring
Catalog Number
HMQAR2
Color
Metallic
Construction
Aluminum
Item Type
Receptacle Accessories
Material
Aluminum
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585836744
Weight
0.05 lb
Voltage Rating
600V kV
Nema Rating
Non-NEMA
Carton Quantity
5