HUBBELL WIRING DEVICE-KELLEMS
Motor Control, Replacement 30A Switch for Fused Disconnect or Mechanical Interlock
Image of HBL30MIFRS Motor Control, Replacement 30A Switch for Fused Disconnect or Mechanical Interlock

Motor Control, Replacement 30A Switch for Fused Disconnect or Mechanical Interlock

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL30MIFRS

Motor Control, Replacement 30A Switch for Fused Disconnect or Mechanical Interlock

Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Motor Control
  • Replacement 30A Switch for Fused Disconnect or Mechanical Interlock

General

Catalog Number

HBL30MIFRS

EU RoHS Indicator

Contact Manufacturer

Series

Fused

Style

Replacement Switches

Type

Accessories

UPC

783585155371

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM