HUBBELL WIRING DEVICE-KELLEMS
Motor Control, Replacement 60A Switch for Fused Disconnect or Mechanical Interlock
Image of HBL60MIFRS Motor Control, Replacement 60A Switch for Fused Disconnect or Mechanical Interlock

Motor Control, Replacement 60A Switch for Fused Disconnect or Mechanical Interlock

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60MIFRS

Motor Control, Replacement 60A Switch for Fused Disconnect or Mechanical Interlock

Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

Gray Style switch will retro fit Black Style switch

General

Catalog Number

HBL60MIFRS

EU RoHS Indicator

Series

Fused

Style

Replacement Switches

Type

Accessories

UPC

783585155388

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

12