HUBBELL WIRING DEVICE-KELLEMS
Image of HBLM45104 Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads
Image of HBLM45104 Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads
play
inREACH motorized cord reel
play
inREACH Motorized Cord Reel
Coming Soon

Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM45104

Motorized Cord Reel, 45ft, #10/4 SJO, Wire Leads

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

General

Cable Length

45 (13.72)

Cable Type

10/4 SJO

Catalog Number

HBLM45104

Color

White

Series

Motorized

Style

Industrial

UPC

783585974460

Dimensions

Cable Length

45 (13.72)

Weight

43.5 lb

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

250

Conductor Related

Cable Type

10/4 SJO

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1

Pallet Quantity

8