HUBBELL WIRING DEVICE-KELLEMS
Image of MHC1022CR Multi-Hole Cord Grip Connector
Image of MHC1022CR Multi-Hole Cord Grip Connector
Image of MHC1022CR Multi-Hole Cord Grip Connector
Image of MHC1022CR Multi-Hole Cord Grip Connector

Multi-Hole Cord Grip Connector

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MHC1022CR

(2) Holes 0.23-0.29" (5.8-7.4mm), 1/2" NPT, Gray Nylon

  • Nylon cord connector resists most common industrial corrosives
  • Ergonomic design makes them easy to handle and maintain UL listing by hand tightening
  • Internal bushing accomodates up to two individual conductors

Terminating Portable Cords into an Enclosure

Product details

General

Application

Terminating Portable Cords into an Enclosure

Catalog Number

MHC1022CR

Color

Gray

Environmental Conditions

Hazardous Locations - Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC

Performance

Withstands 75lbs of pullout force

Series

Multi-Hole Cord Grip

Style

Cord Connector

Temperature Rating

-30°F to +225°F (-34°C to +107°C)

Type

Straight Male

UPC

783585708508

Dimensions

Hub Size

1/2" NPT

Conductor Related

Conductor Range

0.23-0.29" (5.8-7.4mm)

Number of Conductors

Up to 2

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads