HUBBELL WIRING DEVICE-KELLEMS
Image of MHC2022CR Multi-Hole Cord Grip Connector

Multi-Hole Cord Grip Connector

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MHC2022CR

(2) Holes 0.23-0.29" (5.8-7.4mm), 1/2" NPT, Black Nylon

  • Nylon cord connector resists most common industrial corrosives
  • Ergonomic design makes them easy to handle and maintain UL listing by hand tightening
  • Internal bushing accomodates up to two individual conductors

Terminating Portable Cords into an Enclosure

General

Application

Terminating Portable Cords into an Enclosure

Catalog Number

MHC2022CR

Color

Black

Environmental Conditions

Hazardous Locations - Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC

Performance

Withstands 75lbs of pullout force

Series

Multi-Hole Cord Grip

Style

Cord Connector

Temperature Rating

-30°F to +225°F (-34°C to +107°C)

Type

Straight Male

UPC

783585708515

Dimensions

Hub Size

1/2" NPT

Conductor Related

Conductor Range

0.23-0.29" (5.8-7.4mm)

Number of Conductors

Up to 2

Certifications And Compliance

Environmental Conditions

Hazardous Locations - Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC

Industry Standard(s)

UL Listed

Operational

Performance

Withstands 75lbs of pullout force

Temperature Rating

-30°F to +225°F (-34°C to +107°C)

Logistics

Carton Quantity

25