HUBBELL WIRING DEVICE-KELLEMS
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Discontinued

Net Select, Module, Video Amp, Fixed 10dB

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOVAMP

Net Select, Module, Video Amp, Fixed 10dB

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Standard Product

General

Application

Video

Catalog Number

NSOVAMP

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Video

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Video

UPC

883778500336

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10