HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, BaseTrak Series, 2 Channel Cover, 10' Length
Image of PB2C10 Non-Metallic Raceway, BaseTrak Series, 2 Channel Cover, 10' Length

Non-Metallic Raceway, BaseTrak Series, 2 Channel Cover, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB2C10

Non-Metallic Raceway, BaseTrak Series, 2 Channel Cover, 10'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Catalog Number

PB2C10

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PB2, 2-Channel BaseTrak

Knockouts

None

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 10 ft. (3m)
  • Material - UV Stabilized PVC

Style

Two Channel

Type

Cover Only

UPC

783585310022

Dimensions

Length

10 ft

Width

4.5 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

60