HUBBELL WIRING DEVICE-KELLEMS
Image of PB2WC Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip
Image of PB2WC Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip

Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB2WC

Non-Metallic Raceway, BaseTrak Series, 2 Channel Wire Clip

For holding conductors in place

Standard Product

General

Application

Wire Clip

Catalog Number

PB2WC

Color

Office White

Cover Type

Removable

Item Type

PB2 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PB2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Clip

Sub Brand

Non-Metallic Raceway

Type

Miscellaneous Fittings

UPC

783585310138

Dimensions

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10