

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PL1BC5
Standard
Application
5' Base and Cover
Catalog Number
PL1BC5
Color
Office White
Construction
Extruded Plastic
Cover Type
Integral
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
PL1, LanTrak- Latching
Knockouts
None
Material
Thermoplastic
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
PL1
Specifications
Style
Single Channel, Latching
Type
Base and Cover
UPC
783585090238
Length
5 ft
Weight
0.19 lb
Width
1.38 in
EU RoHS Indicator
Industry Standard(s)
Non Hazardous Location
Non Hazardous
Performance
Knockouts
None
Carton Quantity
50