HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Tee Fitting
Image of PL1TCBC Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Tee Fitting
Image of PL1TCBC Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Tee Fitting

Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Tee Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1TCBC

Non-Metallic Raceway, Latching LANTRAK, Base and Cover, Tee Fitting

Full capacity 1¼ in. bend radius tee

General

Catalog Number

PL1TCBC

Color

Office White

Item Type

PL1 LANTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PL1;PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Base and Cover

Type

Tees

UPC

783585090351

Dimensions

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10

Pallet Quantity

1