HUBBELL WIRING DEVICE-KELLEMS
Image of PL1EC Non-Metallic Raceway, Latching LANTRAK, End Cap

Non-Metallic Raceway, Latching LANTRAK, End Cap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PL1EC

Non-Metallic Raceway, Latching LANTRAK, End Cap

For closing end of raceway

General

Catalog Number

PL1EC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PL1 LANTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PL1
  • PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Type

Miscellaneous Fittings

UPC

783585090252

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5

Pallet Quantity

5850