HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Adhesive Base, Cover, 7' Length
Image of PW1ABC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Adhesive Base, Cover, 7' Length

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Adhesive Base, Cover, 7' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1ABC7

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1,Adhesive Base, Cover, 7'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

7' Base and Cover- Adhesive Back

Catalog Number

PW1ABC7

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PW1, WallTrak- Latching

Knockouts

None

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 7 ft. (2.1m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585092034

Dimensions

Length

7 ft

Width

1.19 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

70