HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Splice Cover
Image of PW2SC Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Splice Cover

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Splice Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW2SC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, Splice Cover

For covering potential openings where two lengths of raceway come together

General

Catalog Number

PW2SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

Miscellaneous Fittings

UPC

783585090719

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5