HUBBELL WIRING DEVICE-KELLEMS
Image of PT1FE Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting
Image of PT1FE Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1FE

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting

  • For right angle turns on same surface

Product details

General

Catalog Number

PT1FE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PT1 PremiseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Flat

Type

Elbows

UPC

783585337982

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

5625