

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PT206136
Catalog Number
PT206136
Color
Office White
EU RoHS Indicator
Item Type
Pre-Wired PlugTrak
Number of Receptacles
2
Performance
Series
Non-Metallic
Specifications
Style
Standard
Type
Single Circuit
UPC
783585091181
Length
6 ft
Weight
2 lb
Current / Amperage Rating
20 A
Voltage Rating
125 VAC
Wire Size
#12 AWG THHN
EU RoHS Indicator
Industry Standard(s)
Performance
Number of Receptacles
2
Carton Quantity
10