

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PT205112TR
Catalog Number
PT205112TR
Color
Office White
Number of Receptacles
5
Product Family
Non-Metallic
Style
Tamper Resistant
Type
Single Circuit
UPC
783585453118
Length
5 ft
Weight
2 lb
Current / Amperage Rating
20 A
Number of Receptacles
5
Carton Quantity
10
Pallet Quantity
440