HUBBELL WIRING DEVICE-KELLEMS
Image of PDB1DIV Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, Deep

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB1DIV

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, Deep

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Catalog Number

PDB1DIV

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak (Latching) Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Divider/Pass Thru

Type

Boxes

UPC

783585091327

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10