HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang, 2.44" Deep
Image of PDB12TGD Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang, 2.44" Deep

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang, 2.44" Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB12TGD

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang, 2.44" Deep

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PDB12TGD

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series

Number of Gang(s)

2-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PP1
  • PL1
  • PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC
  • Style - 2-Gang

Style

Deep

Type

Boxes

UPC

783585090412

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5