HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, Portable-PlugTrak, 20A 125V, 5'L, 5) Duplex, 6' Cord
Image of PT205112P Non-Metallic Raceway, Portable-PlugTrak, 20A 125V, 5'L, 5) Duplex, 6' Cord
Image of PT205112P Non-Metallic Raceway, Portable-PlugTrak, 20A 125V, 5'L, 5) Duplex, 6' Cord

Non-Metallic Raceway, Portable-PlugTrak, 20A 125V, 5'L, 5) Duplex, 6' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT205112P

Non-Metallic Raceway Portable-PLUGTRAK 20A 5'L, 5-Duplex, 6' Cord

  • Pre-punched holes make mounting easy
  • Available in 3ft (0.9m) or 5ft (1.5m) lengths
  • 6ft length, 15 or 20A molded cord set allows reliable access

General

Catalog Number

PT205112P

Color

Office White

EU RoHS Indicator

Item Type

Portable PlugTrak

Number of Receptacles

5

Performance

  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper

Product Family

Non-Metallic

Specifications

  • Cord Length - 6 (ft.)
  • Material - UV Stabilized PVC
  • Number of Receptacles - 5 Duplex
  • PlugTrak Amperage - 20A
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic

Style

Portable

Type

Single Circuit

UPC

783585091297

Dimensions

Length

5 ft

Weight

3.3 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

5

Logistics

Carton Quantity

4

Pallet Quantity

1