HUBBELL WIRING DEVICE-KELLEMS
Image of PS3FCIB3G Non-Metallic Raceway, Super BaseTrak, Full Capacity 3-Gang Box

Non-Metallic Raceway, Super BaseTrak, Full Capacity 3-Gang Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3FCIB3G

Non-Metallic Raceway, Super BaseTrak, Full Capacity 3-Gang Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PS3FCIB3G

Color

Office White

EU RoHS Indicator

Item Type

PS3 Super BaseTrak Series

Number of Gang(s)

3-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Full Capacity

Type

Boxes

UPC

783585090023

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10