HUBBELL WIRING DEVICE-KELLEMS
Image of PS3SPC Non-Metallic Raceway, Super BaseTrak, Surface Panel Connector

Non-Metallic Raceway, Super BaseTrak, Surface Panel Connector

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3SPC

Non-Metallic Raceway, Super BaseTrak, Surface Panel Connector

To connect PS3 Raceway with surface type panel boxes

General

Catalog Number

PS3SPC

Color

Office White

EU RoHS Indicator

Item Type

PS3 Super BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Connector

Type

Miscellaneous Fittings

UPC

783585090191

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10